IESNA:LM-63-2002
[TEST]P1527758
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-11)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/26/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-35-B2750-W2A-3000K
[LUMINAIRE]2X4 3500 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3000K CCT WITH FROSTED SMOOTH LENS
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3418
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 29.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1152.2 1156.2 1152.2 1142.2 1129.2 1126.1 1115.1 1088.1 1077.1 1055
1041 1013.9 992.9 957.8 930.8 900.7 857.6 826.6 787.5 753.4
712.4 667.3 627.2 581.1 540 489.9 443.8 392.7 348.7 297.6
253.5 205.4 160.3 117.2 74.1 35.1 0
1152.2 1156.2 1154.2 1140.2 1137.2 1127.2 1110.1 1097.1 1082.1 1058
1035 1006.9 981.9 960.8 928.8 896.7 857.6 823.6 785.5 746.4
704.3 668.3 622.2 578.1 535 489.9 443.8 394.8 346.7 299.6
253.5 207.4 160.3 116.2 73.1 33.1 0
1152.2 1148.2 1146.2 1136.2 1128.2 1126.1 1108.1 1095.1 1068 1057
1032 1009.9 985.9 955.8 925.8 895.7 854.6 822.6 783.5 747.4
704.3 663.3 619.2 580.1 533 484.9 441.8 391.7 344.7 296.6
250.5 203.4 157.3 115.2 71.1 35.1 0
1152.2 1146.2 1147.2 1135.2 1126.1 1120.1 1108.1 1092.1 1074 1065
1032 1011.9 982.9 952.8 919.8 890.7 854.6 816.6 780.5 743.4
704.3 660.3 618.2 574.1 527 480.9 435.8 386.7 341.7 292.6
246.5 201.4 156.3 112.2 70.1 35.1 0
1152.2 1153.2 1145.2 1144.2 1135.2 1127.2 1115.1 1097.1 1093.1 1056
1040 1011.9 978.9 961.8 924.8 890.7 851.6 829.6 784.5 742.4
702.3 661.3 615.2 574.1 527 478.9 434.8 388.7 336.6 291.6
244.5 198.4 154.3 113.2 69.1 34.1 0
